Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal current(A) | 4 | Nominal voltage(V) | 48 | IP rating | IP65 |
---|---|---|---|---|---|
Contact material | CuSn | Coding | A | Contact surface | Ni/Au |
Connection (components) | Push-in connector | Thread type connection side | M12 | Sensor/actuator wiring type (category) | Sensor/actuator connector |