Device connector, front wall-SF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1605512
1605520
1605589
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Connection side A (sensors/actuators)

22.55 €

9 61 Days 6-

16.74 €

11 61 Days 6-

17.64 €

11 61 Days 8M12 plug, straight

Loading...

  1. 1

Basic information

IP rating IP67 Coding N Sensor/actuator wiring type (category) Sensor/actuator connector
Sensor/actuator connectivity fittings Front panel fitting

Tech Support