Manufacturer part number: 1684014
Brand: PHOENIX CONTACT
Price: 80.26 €
Delivery time: 40 Days
Nominal voltage: 48 V
Cable length: 5 m
Outside diameter: 1.30 mm
Connector cross section: 0.34 mm²
Number of pins: 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1684014
Part Number
|
---|
1684014 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Cable length (m) | Outside diameter (mm) | Connector cross section (mm²) | Number of pins | |
---|---|---|---|---|---|---|---|---|---|---|
80.26 € | 3 | 40 Days | 48 | 5 | 1.30 | 0.34 | 12 |
Loading...
Connection direction | straight | IP rating | IP67 | Cable colour | Black |
---|---|---|---|---|---|
Jacket material | PUR | Connection (components) | Open end cable | Thread type connection side | M12 |
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | M12 socket, straight | Connector standard | Sensor connector |
Connector type | Socket | Sensor/actuator wiring type (category) | Sensor/actuator cable |
This page is Female connector RCK-TGUM, part number 1684014.
You can find the detail information about specifications and dimensions on part number 1684014.
Part Number |
---|
1684027 |
1684056 |
1684069 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Cable length (m) | Outside diameter (mm) | Connector cross section (mm²) | Number of pins |
---|---|---|---|---|---|---|---|---|---|---|
110.77 € | 2 | 40 Days | 48 | 10 | 1.30 | 0.34 | 12 | |||
153.44 € | 2 | 40 Days | 150 | 5 | 1.50 | 0.50 | 19 | |||
235.28 € | 1 | 40 Days | 150 | 10 | 1.50 | 0.50 | 19 |