Manufacturer part number: 1436521
Brand: PHOENIX CONTACT
Price: 14.84 €
Delivery time: 33 Days
Nominal current: 2 A
Nominal voltage: 30 V
Number of pins: 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1436521
Connection direction | mount | IP rating | IP67 | Coding | A |
---|---|---|---|---|---|
Connection (components) | Soldering | Thread type connection side | M8 | Connection side A (sensors/actuators) | M8 plug, built-in |
Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector | Connector type | Plug |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |
This page is Flush-type connector SACC-DSI, male M8, part number 1436521.
You can find the detail information about specifications and dimensions on part number 1436521.
Part Number |
---|
1455997 |
1456019 |
1456022 |
1456035 |
1694334 |
1694347 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Number of pins |
---|---|---|---|---|---|---|---|---|
13.52 € | 20 | 33 Days | 4 | 50 | 3 | |||
15.26 € | 20 | 7 Days | 4 | 50 | 4 | |||
20.80 € | 20 | 33 Days | 2 | 30 | 6 | |||
21.86 € | 20 | 33 Days | 4 | 50 | 3 | |||
10.77 € | 20 | 33 Days | 4 | 50 | 3 | |||
11.46 € | 20 | 7 Days | 4 | 50 | 4 |