Manufacturer part number: 1558535
Brand: PHOENIX CONTACT
Price: 16.90 €
Delivery time: 82 Days
Nominal current: 4 A
Nominal voltage: 250 V
Temperature range: - °C
Number of pins: 4
Connector standard: Sensor connector
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1558535
Part Number
|
---|
1558535 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Temperature range (°C) | Number of pins | Connector standard | |
---|---|---|---|---|---|---|---|---|---|---|
16.90 € | 20 | 82 Days | 4 | 250 | - | 4 | Sensor connector |
Loading...
Connection direction | mount | IP rating | IP67 | Coding | A |
---|---|---|---|---|---|
Connection (components) | Soldering | Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, built-in |
Connection side B (sensors/actuators) | Customisable | Connector type | Plug | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |
This page is Flush-type connector SACC-DSI, plug, part number 1558535.
You can find the detail information about specifications and dimensions on part number 1558535.
Configure
Basic Attributes
Temperature range(°C)
Nominal current(A)
Nominal voltage(V)
Number of pins
Connector standard
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1437119 |
1456491 |
1456530 |
1558551 |
1559932 |
1559945 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Temperature range (°C) | Number of pins | Connector standard |
---|---|---|---|---|---|---|---|---|---|---|
37.10 € | 20 | 91 Days | 1.5 | 30 | - | 17 | Sensor connector | |||
14.57 € | 20 | 82 Days | 4 | 60 | - | 5 | Sensor connector | |||
20.06 € | 20 | 82 Days | 2 | 30 | - | 8 | Sensor connector | |||
19.43 € | 20 | 82 Days | 4 | 60 | - | 5 | Sensor connector | |||
29.10 € | 20 | 82 Days | 1.5 | 30 | - | 12 | Sensor connector | |||
29.10 € | 20 | 91 Days | 1.5 | 30 | - | 12 | Sensor connector |