Flush-type connector SACC-DSI, socket (1436770)

Flush-type connector SACC-DSI, socket 1436770

Click on this image to zoom in.

Click on this image to zoom in.

  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770
  • Flush-type connector SACC-DSI, socket 1436770

Product Details:

Manufacturer part number: 1436770

Brand: PHOENIX CONTACT

Price: 32.95

Delivery time: 82 Days


Technical Data:

Nominal current: 1.5 A

Nominal voltage: 30 V

Connection direction: [Other] build-in

Number of pins: 12

Coding: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1436770

Part Number
1436770
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Number of pins Coding Connection (components) Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector type

32.95 €

20 82 Days 1.530[Other] build-in12ASolderingCustomisableM12 socket, built-inSocket

Loading...

  1. 1

Basic information

IP rating IP67 Thread type connection side M12 Connector standard Sensor connector
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Industrial goods Yes

This page is Flush-type connector SACC-DSI, socket, part number 1436770.
You can find the detail information about specifications and dimensions on part number 1436770.

Variation of this product

Part Number
1436806
1456501
1456543
1457869
1457940
1457966
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Number of pins Coding Connection (components) Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector type

41.45 €

20 82 Days 1.530[Other] build-in17ASolderingCustomisableM12 socket, built-inSocket

14.84 €

20 7 Days 460[Other] build-in5ASolderingCustomisableM12 socket, built-inSocket

21.65 €

20 56 Days 230[Other] build-in8ASolderingCustomisableM12 socket, built-inSocket

14.04 €

20 82 Days 4250[Other] build-in4ASolderingCustomisableM12 socket, built-inSocket

14.84 €

20 82 Days 460[Other] mount5ASolderingM12 plug, built-inCustomisablePlug

13.78 €

20 82 Days 4250[Other] mount4DSolderingM12 plug, built-inCustomisablePlug

Tech Support