Manufacturer part number: 1456585
Brand: PHOENIX CONTACT
Price: 14.52 €
Delivery time: 82 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1456585
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | build-in |
---|---|---|---|---|---|
IP rating | IP67 | Number of pins | 5 | Coding | B |
Connection (components) | Soldering | Thread type connection side | M12 | Connection side A (sensors/actuators) | Customisable |
Connection side B (sensors/actuators) | M12 socket, built-in | Connector standard | Sensor connector | Connector type | Socket |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |
This page is Flush-type connector SACC-DSI, socket, B-coded, part number 1456585.
You can find the detail information about specifications and dimensions on part number 1456585.
Part Number |
---|
1456488 |
1552298 |
1558564 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
14.84 € | 20 | 82 Days | |||
16.90 € | 20 | 82 Days | |||
19.69 € | 20 | 82 Days |