Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal current(A) | 1 | Nominal voltage(V) | 60 | Connection direction | build-in |
---|---|---|---|---|---|
IP rating | IP67 | Coding | A | Connection (components) | Soldering |
Thread type connection side | M5 | Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | M5 socket, built-in |
Connector standard | Sensor connector | Connector type | Socket | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |