Manufacturer part number: 1424235
Brand: PHOENIX CONTACT
Price: 25.08 €
Delivery time: 33 Days
Nominal current: 1.5 A
Nominal voltage: 30 V
Number of pins: 8
Industrial goods: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424235
Connection direction | build-in | IP rating | IP67 | Coding | A |
---|---|---|---|---|---|
Connection (components) | Soldering | Thread type connection side | M8 | Connection side A (sensors/actuators) | Customisable |
Connection side B (sensors/actuators) | M8 socket, built-in | Connector standard | Sensor connector | Connector type | Socket |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-DSI, socket, M8, part number 1424235.
You can find the detail information about specifications and dimensions on part number 1424235.
Part Number |
---|
1424237 |
1436534 |
1456116 |
1456129 |
1456132 |
1456145 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Number of pins | Industrial goods |
---|---|---|---|---|---|---|---|---|---|
24.18 € | 20 | 33 Days | 1.5 | 30 | 8 | - | |||
15.79 € | 20 | 33 Days | 1.5 | 30 | 6 | Yes | |||
14.68 € | 20 | 7 Days | 4 | 50 | 3 | Yes | |||
16.63 € | 20 | 7 Days | 4 | 50 | 4 | Yes | |||
21.86 € | 20 | 7 Days | 1.5 | 30 | 6 | Yes | |||
23.18 € | 20 | 33 Days | 4 | 50 | 3 | Yes |