Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1528248
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | mount |
---|---|---|---|---|---|
IP rating | IP67 | Number of pins | 5 | Coding | A |
Connection (components) | Soldering | Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, built-in |
Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector | Connector type | Plug |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |
This page is Flush-type connector SACC-DSIP, plug, M12, part number 1528248.
You can find the detail information about specifications and dimensions on part number 1528248.