Flush-type connector SACC-DSIV, plug, M12 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1440054
1528183
1694211
1694224
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.90 €

20 89 Days

14.36 €

20 75 Days

9.30 €

20 89 Days

15.42 €

20 89 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction mount
IP rating IP67 Number of pins 5 Coding A
Connection (components) Soldering Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, built-in
Connection side B (sensors/actuators) Customisable Connector standard Sensor connector Connector type Plug
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Industrial goods Yes

Tech Support