Manufacturer part number: 1456433
Brand: PHOENIX CONTACT
Price: 16.79 €
Delivery time: 56 Days
Nominal voltage: 60 V
Number of pins: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1456433
Nominal current(A) | 4 | Connection direction | mount | IP rating | IP20 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.20 | Connector cross section(mm²) | 0.34 (max) | Coding | A |
Connection (components) | Soldering | Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, built-in |
Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector | Connector type | Plug |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |
This page is Flush-type connector SACC-SQ, plug, M12, part number 1456433.
You can find the detail information about specifications and dimensions on part number 1456433.
Part Number |
---|
1456417 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Number of pins |
---|---|---|---|---|---|---|---|
16.00 € | 20 | 56 Days | 250 | 4 |