Manufacturer part number: 1456404
Brand: PHOENIX CONTACT
Price: 16.53 €
Delivery time: 56 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1456404
Nominal current(A) | 4 | Nominal voltage(V) | 250 | Connection direction | build-in |
---|---|---|---|---|---|
IP rating | IP20 | Outside diameter(mm) | 1.20 | Connector cross section(mm²) | 0.34 (max) |
Number of pins | 4 | Coding | D | Connection (components) | Soldering |
Thread type connection side | M12 | Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | M12 socket, built-in |
Connector standard | Sensor connector | Connector type | Socket | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |
This page is Flush-type connector SACC-SQ, socket, M12, D-coded, part number 1456404.
You can find the detail information about specifications and dimensions on part number 1456404.