Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1436657
Nominal current(A) | 4 | Nominal voltage(V) | 60 | IP rating | IP67 |
---|---|---|---|---|---|
Number of pins | 5 | Contact material | CuZn | Coding | B |
Contact surface | Au | Connection (components) | Soldering | Thread type connection side | M12 |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Installation plug-in connectors SACC-CI-M12 FSB, part number 1436657.
You can find the detail information about specifications and dimensions on part number 1436657.
Configure
Basic Attributes
Optional Attributes