Manufacturer part number: 1607624
Brand: PHOENIX CONTACT
Price: 18.06 €
Delivery time: 61 Days
Core diameter: 5 - 8 mm
Number of pins: 17
Connector type: Plug
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1607624
Connection direction | straight | IP rating | IP67 | Contamination level | 3 |
---|---|---|---|---|---|
Test current(A) | Each Power Contact: 3.6 | Rated voltage | 60 V/AC/DC | Colour | Silver |
Case material | Metal | Connection (components) | Crimp | Thread type connection side | M17 |
Seal type | Speedcon | Type (misc.) | Shielded |
This page is M17 cable connector, part number 1607624.
You can find the detail information about specifications and dimensions on part number 1607624.
Part Number |
---|
1618995 |
1618996 |
1618997 |
1618999 |
1619000 |
1619001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Core diameter (mm) | Number of pins | Connector type |
---|---|---|---|---|---|---|---|---|
20.17 € | 10 | 93 Days | 5 - 8 | 8 | Plug | |||
20.17 € | 10 | 93 Days | 8 - 10 | 8 | Plug | |||
20.17 € | 10 | 93 Days | 10 - 12.5 | 8 | Plug | |||
22.39 € | 9 | 93 Days | 5 - 8 | 8 | Plug | |||
21.86 € | 9 | 53 Days | 8 - 10 | 8 | Plug | |||
21.96 € | 9 | 93 Days | 10 - 12.5 | 8 | Plug |