Manufacturer part number: 1619197
Brand: PHOENIX CONTACT
Price: 16.05 €
Delivery time: 93 Days
Number of pins: 8
Connector type: Sleeve socket
Type (misc.): Contact insert to support on the device
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1619197
Connection direction | straight pins | IP rating | IP67 | Contamination level | 3 |
---|---|---|---|---|---|
Test current(A) | Each Power Contact: 3.6 | Rated voltage | 60 V/AC/DC | Colour | Silver |
Case material | Metal | Connection (components) | Crimp | Thread type connection side | M17 |
Seal type | Speedcon |
This page is M17 connector, straight, part number 1619197.
You can find the detail information about specifications and dimensions on part number 1619197.
Part Number |
---|
1619196 |
1619202 |
1619206 |
1619219 |
1619220 |
1619225 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Connector type | Type (misc.) |
---|---|---|---|---|---|---|---|---|
16.05 € | 12 | 93 Days | 8 | Sleeve plug | Contact insert to support on the device | |||
16.05 € | 12 | 93 Days | 17 | Sleeve plug | Contact insert to support on the device | |||
16.05 € | 12 | 53 Days | 17 | Sleeve socket | Contact insert to support on the device | |||
16.47 € | 12 | 93 Days | 8 | Sleeve plug | Contact insert fits | |||
16.47 € | 12 | 93 Days | 8 | Sleeve socket | Contact insert fits | |||
16.42 € | 12 | 86 Days | 17 | Sleeve plug | Contact insert fits |