Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Number of pins | Test current (A) | Rated voltage | Connector type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.79 € | 19 | 7 Days | [Straight] straight pins | 12 | Each Power Contact: 8 | 150 V/AC/DC | Sleeve plug | Contact insert snaps, direction of rotation: Standard | |||
9.69 € | 19 | 61 Days | [Straight] straight pins | 12 | Each Power Contact: 8 | 150 V/AC/DC | Sleeve plug | Contact insert snaps, direction of rotation: reverse rotation | |||
11.83 € | 16 | 61 Days | [Straight] straight pins | 12 | Each Power Contact: 8 | 150 V/AC/DC | Sleeve socket | Contact insert snaps, direction of rotation: Standard | |||
9.69 € | 19 | 61 Days | [Straight] straight pins | 12 | Each Power Contact: 8 | 150 V/AC/DC | Sleeve socket | Contact insert snaps, direction of rotation: reverse rotation | |||
9.23 € | 20 | 82 Days | [Straight] straight pins | 12 | Each Power Contact: 8 | 150 V/AC/DC | Sleeve plug | Contact insert snaps, direction of rotation: Standard | |||
9.17 € | 20 | 68 Days | [Straight] straight pins | 12 | Each Power Contact: 8 | 150 V/AC/DC | Sleeve plug | Contact insert snaps, direction of rotation: reverse rotation | |||
9.17 € | 20 | 82 Days | [Straight] straight pins | 12 | Each Power Contact: 8 | 150 V/AC/DC | Sleeve socket | Contact insert snaps, direction of rotation: Standard | |||
9.23 € | 20 | 82 Days | [Straight] straight pins | 12 | Each Power Contact: 8 | 150 V/AC/DC | Sleeve socket | Contact insert snaps, direction of rotation: reverse rotation | |||
13.41 € | 14 | 82 Days | [Straight] straight pins | 17 | Each Power Contact: 8 | 100 V/AC/DC | Sleeve plug | Contact insert snaps, direction of rotation: Standard | |||
9.79 € | 19 | 82 Days | [Straight] straight pins | 17 | Each Power Contact: 8 | 100 V/AC/DC | Sleeve plug | Contact insert snaps, direction of rotation: Standard | |||
10.36 € | 18 | 82 Days | [Straight] straight pins | 17 | Each Power Contact: 8 | 100 V/AC/DC | Sleeve socket | Contact insert snaps, direction of rotation: Standard | |||
9.79 € | 19 | 82 Days | [Straight] straight pins | 17 | Each Power Contact: 8 | 100 V/AC/DC | Sleeve socket | Contact insert snaps, direction of rotation: Standard | |||
8.00 € | 23 | 68 Days | [Other] vertical mount | 17 | Each Power Contact 8 | 150 V/AC/DC | Plug | Shielded | |||
7.60 € | 24 | 68 Days | [Straight] vertical vertical | 17 | Each Power Contact 8 | 150 V/AC/DC | Socket | Shielded | |||
7.41 € | 25 | 68 Days | [Other] vertical mount | 12 | Each Power Contact 8 | 150 V/AC/DC | Plug | Shielded | |||
7.69 € | 24 | 68 Days | [Straight] vertical vertical | 12 | Each Power Contact 8 | 150 V/AC/DC | Socket | Shielded | |||
7.53 € | 25 | 68 Days | [Other] vertical mount | 8 + 1 | Each Power Contact 8 | 300 V/AC/DC | Plug | Shielded | |||
7.60 € | 24 | 68 Days | [Straight] vertical vertical | 8 + 1 | Each Power Contact 8 | 300 V/AC/DC | Socket | Shielded | |||
7.67 € | 24 | 68 Days | [Other] vertical mount | 7 | Each Power Contact 20 | 300 V/AC/DC | Plug | Shielded | |||
7.69 € | 24 | 68 Days | [Straight] vertical vertical | 7 | Each Power Contact 20 | 300 V/AC/DC | Socket | Shielded | |||
7.67 € | 24 | 68 Days | [Other] vertical mount | 6 | Each Power Contact 20 | 300 V/AC/DC | Plug | Shielded | |||
7.67 € | 24 | 68 Days | [Straight] vertical vertical | 6 | Each Power Contact 20 | 300 V/AC/DC | Socket | Shielded | |||
8.13 € | 23 | 68 Days | [Other] vertical mount | 17 | Each Power Contact 8 | 300 V/AC/DC | Plug | Shielded | |||
7.70 € | 24 | 68 Days | [Straight] vertical vertical | 17 | Each Power Contact 8 | 150 V/AC/DC | Socket | Shielded | |||
7.52 € | 25 | 68 Days | [Other] vertical mount | 12 | Each Power Contact 8 | 300 V/AC/DC | Plug | Shielded | |||
7.81 € | 24 | 68 Days | [Straight] vertical vertical | 12 | Each Power Contact 8 | 150 V/AC/DC | Socket | Shielded | |||
7.66 € | 24 | 68 Days | [Other] vertical mount | 8 + 1 | Each Power Contact 8 | 300 V/AC/DC | Plug | Shielded | |||
7.70 € | 24 | 68 Days | [Straight] vertical vertical | 8 + 1 | Each Power Contact 8 | 300 V/AC/DC | Socket | Shielded | |||
7.78 € | 24 | 68 Days | [Other] vertical mount | 7 | Each Power Contact 20 | 300 V/AC/DC | Plug | Shielded | |||
7.81 € | 24 | 68 Days | [Straight] vertical vertical | 7 | Each Power Contact 20 | 300 V/AC/DC | Socket | Shielded | |||
7.78 € | 24 | 68 Days | [Other] vertical mount | 6 | Each Power Contact 20 | 300 V/AC/DC | Plug | Shielded | |||
7.78 € | 24 | 68 Days | [Straight] vertical vertical | 6 | Each Power Contact 20 | 300 V/AC/DC | Socket | Shielded |
Loading...
IP rating | IP67 | Contamination level | 3 | Colour | Silver |
---|---|---|---|---|---|
Case material | Metal | Connection (components) | Crimp | Thread type connection side | M23 |
Seal type | Speedcon |
Configure
Basic Attributes
Connection direction
Number of pins
Test current(A)
Rated voltage
Connector type
Type (misc.)
Filter by standard shipping days
Optional Attributes