Manufacturer part number: 1619958
Brand: PHOENIX CONTACT
Price: 8.37 €
Delivery time: 68 Days
Number of pins: 17
Test current: Each Power Contact 8 A
Rated voltage: 150 V/AC/DC
Connector type: Sleeve plug
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1619958
Part Number
|
---|
1619958 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Test current (A) | Rated voltage | Connector type | |
---|---|---|---|---|---|---|---|---|---|
8.37 € | 22 | 68 Days | 17 | Each Power Contact 8 | 150 V/AC/DC | Sleeve plug |
Loading...
Connection direction | straight pins | IP rating | IP67 | Contamination level | 3 |
---|---|---|---|---|---|
Colour | Silver | Case material | Metal | Connection (components) | Crimp |
Thread type connection side | M23 | Seal type | Speedcon |
This page is M23 connector, flange mounting, part number 1619958.
You can find the detail information about specifications and dimensions on part number 1619958.
Configure
Basic Attributes
Number of pins
Test current(A)
Rated voltage
Connector type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1619959 |
1619966 |
1619967 |
1619970 |
1619971 |
1619986 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Test current (A) | Rated voltage | Connector type |
---|---|---|---|---|---|---|---|---|---|
7.95 € | 23 | 68 Days | 17 | Each Power Contact 8 | 150 V/AC/DC | Sleeve socket | |||
7.77 € | 24 | 68 Days | 12 | Each Power Contact 8 | 150 V/AC/DC | Sleeve plug | |||
8.06 € | 23 | 68 Days | 12 | Each Power Contact 8 | 150 V/AC/DC | Sleeve socket | |||
7.92 € | 23 | 68 Days | 8 + 1 | Each Power Contact 8 | 300 V/AC/DC | Sleeve plug | |||
7.95 € | 23 | 86 Days | 8 + 1 | Each Power Contact 8 | 300 V/AC/DC | Sleeve socket | |||
8.04 € | 23 | 68 Days | 7 | Each Power Contact 20 | 300 V/AC/DC | Sleeve plug |