Manufacturer part number: 1424193
Brand: PHOENIX CONTACT
Price: 35.90 €
Delivery time: 91 Days
Nominal voltage: 48 V
Coding: -
Contact surface: Au
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424193
Nominal current(A) | 0.5 | IP rating | IP67 | Number of pins | 8 |
---|---|---|---|---|---|
Contact material | CuZn | Connection (components) | Soldering | Thread type connection side | M12 |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Mounting socket - SACC-CI, part number 1424193.
You can find the detail information about specifications and dimensions on part number 1424193.
Part Number |
---|
1402457 |
1413446 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Coding | Contact surface |
---|---|---|---|---|---|---|---|---|
21.90 € | 20 | 35 Days | 50 | X | Ni/Au | |||
16.84 € | 100 | 7 Days | 50 | X | Ni/Au |