Bus connector SACC, Plug straight M12, A-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1424670
1424699
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins

23.97 €

8 7 Days 5

20.90 €

9 7 Days 4

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 IP rating IP65
Contact material CuSn Coding A Contact surface Ni/Au
Connection (components) Push-in connector Thread type connection side M12 Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support