Bus system flat-type plug SACCBP, M12, A-coded, rear / screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1534423
1534436
1534449
1534452
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

46.41 €

4 7 Days 0.5

48.42 €

4 84 Days 1

52.85 €

4 84 Days 2

66.11 €

3 84 Days 5

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Outside diameter(mm) 1.95
Connector cross section(mm²) 0.25 Temperature range(°C) -40 to +85 Number of pins 5
Nominal current(A) 4 Nominal voltage(V AC) 60 IP rating IP67
Thread type connection side M12 Coding A Connection (components) Open end cable
Connector standard Bus connector Connector type Plug Jacket material PUR
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Connection direction Mount

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360