Manufacturer part number: 1552214
Brand: PHOENIX CONTACT
Price: 6.07 €
Delivery time: 91 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1552214
Nominal current(A) | 4 | Nominal voltage(V) | 250 | Connection direction | mount |
---|---|---|---|---|---|
IP rating | IP67 | Temperature range(°C) | -40 - +85 | Number of pins | 4 |
Coding | D | Connection (components) | Soldering | Thread type connection side | M12 |
Connection side A (sensors/actuators) | M12 plug, built-in | Connection side B (sensors/actuators) | Customisable | Connector standard | Bus connector |
Connector type | Plug | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |
This page is Bus system flat-type plug SACC-CI, Plug, straight M12, D-coded, part number 1552214.
You can find the detail information about specifications and dimensions on part number 1552214.
Part Number |
---|
1457513 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
7.77 € | 100 | 91 Days |