Manufacturer part number: 2717074
Brand: PHOENIX CONTACT
Price: 12.74 €
Delivery time: 29 Days
Total number of pins: 4 Pole
Nominal voltage: 24 V
Nominal current: 24 A
Product size (length): 61.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2717074
Color | Grey | AWG | 24 - 12 | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 | Contamination level | 3 |
No. of rows | 3 | Product size (height)(mm) | 54.5 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 8(max.) | Flammability rating | V2 | Connection (components) | Screws |
Connector type (category) | Proximity switch/actuator terminal | Insulation material | PA | Industrial goods | Yes |
This page is Sensor / actuator terminal block DOK, part number 2717074.
You can find the detail information about specifications and dimensions on part number 2717074.
Part Number |
---|
2717029 |
2717113 |
2717139 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
12.74 € | 50 | 7 Days | 4 | 24 | 24 | 61.5 | ||||
8.31 € | 50 | 7 Days | 4 | 250 | 16 | 61 | ||||
562.97 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 5 | 250 | 24 | 62.5 |