Manufacturer part number: 3036123
Brand: PHOENIX CONTACT
Price: 3.03 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3036123
Total number of pins(Pole) | 2 | Color | Blue | AWG | 24 - 8 |
---|---|---|---|---|---|
Clamp width(mm) | 10.2 | Connector cross section(mm²) | flexible wires 0.2 x 10 mm² · rigid wires 1.5 -16 mm² | Connector cross section (fixed)(mm²) | 0.2 - 16 |
Connector cross-section (flexible)(mm²) | 0.2 - 10 | Nominal voltage(V) | 1000 | Nominal current(A) | 57 |
Nominal current (details)(A) | 57 | No. of rows | 1 | Product size (height)(mm) | 50.3 |
Product size (length)(mm) | 71.5 | Product size (width)(mm) | 10.2 | Stripping length(mm) | 18(max.) |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Continuity |
Industrial goods | No |
This page is Tension Spring Feed-Through Terminal ST 10, part number 3036123.
You can find the detail information about specifications and dimensions on part number 3036123.