Manufacturer part number: 3260130
Brand: PHOENIX CONTACT
Price: 131.65 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3260130
Total number of pins(Pole) | 2 | Color | Black-yellow | Clamp width(mm) | 25 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 25 - 95 | Connector cross-section (flexible)(mm²) | 25 - 95 | Nominal voltage(V) | 1500 |
Nominal current(A) | 232 | No. of rows | 1 | Product size (height)(mm) | 99.8 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | High power terminal |
Industrial goods | Yes |
This page is Terminal Block PTPOWER, part number 3260130.
You can find the detail information about specifications and dimensions on part number 3260130.