Three-level protective conductor terminal PT 16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3208786
3212147
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)

7.60 €

25 7 Days 353.3100.2

5.58 €

50 7 Days 252.675.4

Loading...

  1. 1

Basic information

Color Green-yellow AWG 20 - 4 Clamp width(mm) 12.2
Connector cross section (fixed)(mm²) 0.5 - 25 Connector cross-section (flexible)(mm²) 0.5 - 16 Nominal current(A) 76
No. of rows 1 Product size (width)(mm) 12.2 Stripping length(mm) 18(max.)
Flammability rating V0 Connection (components) Quick-connect Connector type (category) Tripleport PG terminal
Insulation material PA Industrial goods No

Tech Support