Through terminal PT 6 QUATTRO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3061826
3061839
3212934
3212947
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Industrial goods

3.10 €

100 7 Days -Grey-0.50 - 60.50 - 643.599.8---

3.10 €

100 50 Days -Blue-0.50 - 60.50 - 643.599.8---

3.10 €

100 7 Days 4Grey20 - 80.5 - 100.5 - 642.290.58.210-12Yes

3.10 €

100 7 Days 4Blue20 - 80.5 - 100.5 - 642.290.58.210-12Yes

Loading...

  1. 1

Basic information

Clamp width(mm) 8.2 Nominal voltage(V) 1000 Nominal current(A) 41
No. of rows 1 Pins per row 4 Flammability rating V0
Connection (components) Pull spring Connector type (category) Continuity

Tech Support