Manufacturer part number: 3214023
Brand: PHOENIX CONTACT
Price: 2.46 €
Delivery time: 7 Days
Color: Blue
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3214023
Total number of pins(Pole) | 2 | AWG | 24 - 4 | Clamp width(mm) | 10.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 16 | Nominal voltage(V) | 500 |
Nominal current(A) | 76 | No. of rows | 1 | Product size (height)(mm) | 49.6 |
Product size (length)(mm) | 77.7 | Product size (width)(mm) | 10.2 | Stripping length(mm) | 18(max.) |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Through terminal PTI16 / S, part number 3214023.
You can find the detail information about specifications and dimensions on part number 3214023.
Part Number |
---|
3214029 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
2.46 € | 100 | 7 Days | Grey |