Manufacturer part number: 3212301
Brand: PHOENIX CONTACT
Price: 5.93 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3212301
Color | Grey | Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.50 - 10 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.50 - 6 | Nominal voltage(V) | 500 | Nominal current(A) | 30 |
No. of rows | 1 | Pins per row | 2 | Product size (height)(mm) | 49.6 |
Product size (length)(mm) | 114.9 | Flammability rating | V0 | Connection (components) | Push-lock spring terminal |
Connector type (category) | Continuity |
This page is Through terminal PTMED, part number 3212301.
You can find the detail information about specifications and dimensions on part number 3212301.