Through terminal PTS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3213601

Part Number
3213601
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.07 €

200 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.20 - 4
Connector cross-section (flexible)(mm²) 0.20 - 4 Nominal voltage(V) 800 Nominal current(A) 32
No. of rows 1 Pins per row 2 Product size (height)(mm) 43
Product size (length)(mm) 62.4 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Continuity

This page is Through terminal PTS, part number 3213601.
You can find the detail information about specifications and dimensions on part number 3213601.

Tech Support