Through terminal PTU (3209515)

Through terminal PTU 3209515

Product Details:

Manufacturer part number: 3209515

Brand: PHOENIX CONTACT

Price: 1.16

Delivery time: 7 Days


Technical Data:

Total number of pins: - Pole

Clamp width: 5.2 mm

Connector cross section (fixed): 0.14 - 2.50 mm²

Connector cross-section (flexible): 0.14 - 2.50 mm²

Nominal voltage: 800 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3209515

Part Number
3209515
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Connection (components) Connector type (category) Industrial goods

1.16 €

200 7 Days -5.20.14 - 2.500.14 - 2.5080024342.865.3Pull springContinuity-

Loading...

  1. 1

Basic information

Color Grey No. of rows 1 Flammability rating V0

This page is Through terminal PTU, part number 3209515.
You can find the detail information about specifications and dimensions on part number 3209515.

Variation of this product

Part Number
3209519
3211859
3214016
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Connection (components) Connector type (category) Industrial goods

1.13 €

200 7 Days -5.20.14 - 2.500.14 - 2.5080024242.853.5Pull springContinuity-

1.53 €

150 21 Days -6.20.20 - 40.20 - 480032342.869.3Pull springContinuity-

13.07 €

20 7 Days 1517.51 (max.)-100025-36-ScrewsPD terminalYes

Tech Support