Manufacturer part number: 3037339
Brand: PHOENIX CONTACT
Price: 1.51 €
Delivery time: 19 Days
Color: White
Pins per row: 3
Product size (length): 60.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3037339
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 2.50 | Connector cross-section (flexible)(mm²) | 0.08 - 2.50 |
---|---|---|---|---|---|
Nominal voltage(V) | 800 | Nominal current(A) | 24 | No. of rows | 1 |
Product size (height)(mm) | 36.5 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Continuity |
This page is Through terminal ST 2,5, part number 3037339.
You can find the detail information about specifications and dimensions on part number 3037339.
Part Number |
---|
3036260 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Pins per row | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|
2.16 € | 100 | 7 Days | Grey | 2 | 48.5 |