Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3047676 |
3048219 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.71 € | 50 | 7 Days | 16 | 1.50 - 50 | 1.50 - 50 | 1000 | 65.1 | 61.2 | |||
10.74 € | 50 | 7 Days | 15.1 | 10 - 35 | 10 - 35 | 800 | 62.1 | 54.5 |
Loading...
Color | Black/yellow | Nominal current(A) | 125 | No. of rows | 1 |
---|---|---|---|---|---|
Pins per row | 2 | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Continuity |
Configure
Basic Attributes
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes