Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3000608 |
3001369 |
3046799 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Nominal voltage (V) | Nominal current (A) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.11 € | 100 | 7 Days | Grey | 1000 | 32 | 3 | 50 | 57.8 | |||
1.19 € | 200 | 7 Days | Grey | 800 | 32 | 2 | 47.5 | 49.8 | |||
2.85 € | 100 | 60 Days | Orange | 500 | 20 | 2 | 47.5 | 56.8 |
Loading...
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.14 - 6 | Connector cross-section (flexible)(mm²) | 0.14 - 6 |
---|---|---|---|---|---|
No. of rows | 1 | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Continuity |
Configure
Basic Attributes
Color
Nominal voltage(V)
Nominal current(A)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes