Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AWG | 20 - 8 | Connector cross section (fixed)(mm²) | 0.50 - 10 | Connector cross-section (flexible)(mm²) | 0.50 - 6 |
---|---|---|---|---|---|
No. of rows | 1 | Product size (length)(mm) | 100.8 | Product size (width)(mm) | 8.2 |
Stripping length(mm) | 12(max.) | Connection (components) | Push-in connector | Connector type (category) | Disconnect terminal |