Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3249062
Total number of pins(Pole) | 2 | Color | Grey | AWG | 28 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 |
Nominal voltage(V) | 800 | Nominal current(A) | 24 | No. of rows | 1 |
Product size (height)(mm) | 22 | Product size (length)(mm) | 32 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 8(max.) | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Continuity | Industrial goods | Yes |
This page is Mini feed-through terminal block MSBV, part number 3249062.
You can find the detail information about specifications and dimensions on part number 3249062.
Part Number |
---|
3249017 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Insulation material |
---|---|---|---|---|---|---|
1.07 € | 200 | 7 Days | - |