Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3244216 |
3244258 |
3244300 |
3244339 |
3244342 |
3244371 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Product size (length) (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|
1.61 € | 150 | 7 Days | Grey | 32 | - | |||
1.61 € | 150 | 7 Days | Grey | 32 | PA | |||
1.63 € | 150 | 7 Days | Grey | 42.7 | - | |||
1.61 € | 150 | 7 Days | Grey | 32 | PA | |||
1.61 € | 150 | 7 Days | Blue | 32 | PA | |||
1.69 € | 150 | Quote | Yellow | 32 | PA |
Loading...
Total number of pins(Pole) | 4 | AWG | 28 - 14 | Clamp width(mm) | 10.4 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | Nominal voltage(V) | 800 |
Nominal current(A) | 24 | No. of rows | 1 | Product size (height)(mm) | 22 |
Product size (width)(mm) | 10.4 | Stripping length(mm) | 8(max.) | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Continuity | Industrial goods | Yes |