Mini feed-through terminal block MSDBV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3073241
3249198
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.69 €

150 Quote Yellow

1.61 €

150 7 Days Grey

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 28 - 14 Clamp width(mm) 10.4
Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5 Nominal voltage(V) 800
Nominal current(A) 24 No. of rows 1 Product size (height)(mm) 22
Product size (length)(mm) 32 Product size (width)(mm) 10.4 Stripping length(mm) 8(max.)
Flammability rating V0 Connection (components) Pull spring Connector type (category) Continuity
Insulation material PA Industrial goods Yes

Tech Support