Mini through terminal MSDB 2.5-FE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3244262
3244340
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.60 €

150 Quote

1.60 €

150 7 Days

Loading...

  1. 1

Basic information

Color Black/yellow Clamp width(mm) 10.4 Connector cross section (fixed)(mm²) 0.08 - 2.50
Connector cross-section (flexible)(mm²) 0.08 - 2.50 Nominal voltage(V) 800 Nominal current(A) 24
No. of rows 1 Pins per row 2 Product size (height)(mm) 22
Product size (length)(mm) 32 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Mini feedthru

Tech Support