Mini through terminal MSDBV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3249143

Part Number
3249143
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.61 €

150 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 10.4 Connector cross section (fixed)(mm²) 0.08 - 2.50
Connector cross-section (flexible)(mm²) 0.08 - 2.50 Nominal voltage(V) 800 Nominal current(A) 24
No. of rows 1 Pins per row 2 Product size (height)(mm) 22
Product size (length)(mm) 32 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Mini feedthru

This page is Mini through terminal MSDBV, part number 3249143.
You can find the detail information about specifications and dimensions on part number 3249143.

Tech Support