Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Color | Grey | AWG | 28 - 12 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | Contamination level | 3 |
No. of rows | 4 | Product size (height)(mm) | 59 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 8-10 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Multiport terminal | Insulation material | PA | Industrial goods | Yes |