Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0707879 |
0709110 |
0709754 |
0709864 |
0717393 |
707073 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Nominal voltage (V) | Nominal current (A) | Nominal current (details) (A) | Product size (height) (mm) | Product size (length) (mm) | Stripping length (mm) | Compatible with (details) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
304.99 € | 50 Pieces Per Package | 1 pack | Available | 44 Days | Green-yellow | 400 | 76 | - | - | - | 11(max.) | - | Yes | |
245.95 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 400 | 57 | - | - | 42.8 | 11(max.) | - | Yes | |
300.61 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 400 | 57 | - | - | 42.5 | 10(max.) | - | Yes | |
348.72 € | 50 Pieces Per Package | 1 pack | Available | 44 Days | Grey | 1000 | 57 | - | - | - | 10(max.) | - | Yes | |
289.68 € | 50 Pieces Per Package | 1 pack | Available | 44 Days | Grey | 1000 | 57 | - | - | 58.8 | 11(max.) | - | Yes | |
- | 50 | Quote | Grey | 400 | 57 | 76 | 31 | 24.5 | 10(max.) | 1 - 4 mm thick housing walls | No |
Loading...
Total number of pins(Pole) | 2 | AWG | 20 - 6 | Clamp width(mm) | 10.1 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 | No. of rows | 1 |
Product size (width)(mm) | 10.1 | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Feedthru terminal | Insulation material | PA |
Configure
Basic Attributes
Color
Nominal voltage(V)
Nominal current(A)
Nominal current (details)(A)
Product size (height)(mm)
Product size (length)(mm)
Stripping length(mm)
Compatible with (details)
Industrial goods
Filter by standard shipping days
Optional Attributes