Manufacturer part number: 1876246
Brand: PHOENIX CONTACT
Price: 5.39 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1876246
Total number of pins(Pole) | 1 | Color | Green-yellow | AWG | 24 - 12 |
---|---|---|---|---|---|
Connector cross section(mm²) | 0.2 - 4 | Contact spacing(mm) | 7.62 | Nominal voltage(V) | 630 |
Nominal current(A) | 20 | No. of rows | 1 | Product size (height)(mm) | 36.40 |
Product size (length)(mm) | 7.62 | Product size (width)(mm) | 42.40 | Stripping length(mm) | 10.00(max.) |
Connection (components) | Plug | Connector type | Plug, right angle | Connector type (category) | wire-to-board |
Contact material | Tin plated | Pin strip type (category) | Pin enclosure - cable | Series (connectors) | PCVK |
Industrial goods | Yes |
This page is Pin enclosure, part number 1876246.
You can find the detail information about specifications and dimensions on part number 1876246.