Plug UPBV 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3045145
3045240
3045253
3045318
3045321
3045334
3045347
3045350
3045363
3045376
3045389
3045392
3045402
3045415
3045428
3045431
3045444
3045457
3045460
3045473
3045499
3045509
3045512
3045525
3045538
3045541
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.32 €

150 7 Days Grey

1.32 €

150 40 Days Blue

1.32 €

150 40 Days Green-yellow

1.32 €

150 7 Days Grey

1.32 €

150 40 Days Blue

1.32 €

150 42 Days Green-yellow

1.32 €

150 7 Days Grey

1.32 €

150 7 Days Blue

1.32 €

150 7 Days Green-yellow

1.32 €

150 7 Days Grey

1.32 €

150 40 Days Blue

1.32 €

150 7 Days Green-yellow

2.22 €

100 7 Days Grey

3.11 €

100 7 Days Grey

3.96 €

50 7 Days Grey

4.85 €

50 7 Days Grey

5.75 €

50 7 Days Grey

6.62 €

50 7 Days Grey

7.54 €

25 7 Days Grey

8.38 €

25 40 Days Grey

9.29 €

25 7 Days Grey

10.25 €

20 33 Days Grey

11.17 €

20 7 Days Grey

12.07 €

20 40 Days Grey

12.93 €

20 42 Days Grey

13.84 €

20 7 Days Grey

Loading...

  1. 1

Basic information

AWG 26 - 12 Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 4
Nominal voltage(V) 500 Nominal current(A) 24 Product size (width)(mm) 5.2
Stripping length(mm) 9(max.) Industrial goods Yes

Tech Support