Potential distributors PTRV 8-PV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3270248
3270249
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.44 €

10 7 Days

18.44 €

10 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 8.3 Connector cross section (fixed)(mm²) 0.14 - 1.50
Connector cross-section (flexible)(mm²) 0.14 - 1.50 Nominal voltage(V) 250 Nominal current(A) 17.5
No. of rows 8 Pins per row 4 Product size (height)(mm) 87.5
Product size (length)(mm) 100 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Potential distributor

Tech Support