Manufacturer part number: 0313085
Brand: PHOENIX CONTACT
Price: 442.72 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0313085
Total number of pins(Pole) | 2 | Color | Grey | AWG | 20 - 8 |
---|---|---|---|---|---|
Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.5 - 10 | Connector cross-section (flexible)(mm²) | 0.5 - 6 |
Contamination level | 3 | Nominal voltage(V) | 500 | Nominal current(A) | 41 |
No. of rows | 1 | Product size (height)(mm) | 52.7 | Product size (length)(mm) | 61 |
Product size (width)(mm) | 8.2 | Stripping length(mm) | 11(max.) | Flammability rating | V2 |
Connection (components) | Screws | Connector type (category) | Slider terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Slide-type terminal block UGSK / S, part number 0313085.
You can find the detail information about specifications and dimensions on part number 0313085.