Manufacturer part number: 2718015
Brand: PHOENIX CONTACT
Price: 8.25 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2718015
Total number of pins(Pole) | 5 | Color | Grey | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 |
Nominal voltage(V) | 250 | Nominal voltage (details)(V) | 250 A (at 2.5 mm²) | Nominal current(A) | 24 |
Nominal current (details)(A) | 26 | No. of rows | 4 | Product size (height)(mm) | 70 |
Product size (length)(mm) | 62.5 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) |
Compatible with (details) | Transit terminals screw connection | Flammability rating | V2 | Connection (components) | Screws |
Connector type (category) | Proximity switch/actuator terminal | Insulation material | PA | Industrial goods | No |
This page is Proximity switch / actuator terminal, part number 2718015.
You can find the detail information about specifications and dimensions on part number 2718015.