Manufacturer part number: 3061211
Brand: PHOENIX CONTACT
Price: 3.21 €
Delivery time: 23 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3061211
Color | Grey | Clamp width(mm) | 5.2 | No. of rows | 1 |
---|---|---|---|---|---|
Product size (length)(mm) | 53.5 | Product size (width)(mm) | 5.2 | Flammability rating | V0 |
Connection (components) | Spring-loaded terminal | Connector type (category) | Flange | Insulation material | PA |
Industrial goods | Yes |
This page is Screw flange QTC, part number 3061211.
You can find the detail information about specifications and dimensions on part number 3061211.