Manufacturer part number: 3044212
Brand: PHOENIX CONTACT
Price: 6.16 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3044212
Total number of pins(Pole) | 2 | Color | Green-yellow | AWG | 16 - 4 |
---|---|---|---|---|---|
Clamp width(mm) | 12.2 | Connector cross section (fixed)(mm²) | 1.5 - 25 | Connector cross-section (flexible)(mm²) | 1.5 - 25 |
Contamination level | 3 | Nominal current(A) | 76 | No. of rows | 1 |
Product size (height)(mm) | 54.4 | Product size (length)(mm) | 55.5 | Product size (width)(mm) | 12.2 |
Stripping length(mm) | 14(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Tripleport PG terminal | Insulation material | PA | Industrial goods | Yes |
This page is Ground modular terminal block UT 16-PE, part number 3044212.
You can find the detail information about specifications and dimensions on part number 3044212.