High-current terminal PTPOWER 50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3260050
3260051
3260054
3260056
3260060
3260061
3260063
3260065
3260066
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color Clamp width
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components)

13.27 €

20 7 Days 2Grey201051012030(max.)Spring-loaded terminal

13.27 €

20 7 Days 2Blue201051012030(max.)Spring-loaded terminal

55.72 €

6 7 Days 8Blue801051018030(max.)Spring-loaded terminal

69.65 €

4 7 Days 10Black-yellow10010510110030(max.)Spring-loaded terminal

69.65 €

4 7 Days 10Black-yellow2096---Pull spring

13.27 €

20 7 Days 2Grey2096---Pull spring

13.27 €

20 7 Days 2Black-yellow20105---Pull spring

13.27 €

20 7 Days 2Grey20105---Pull spring

13.27 €

20 7 Days 2Blue20105---Pull spring

Loading...

  1. 1

Basic information

Connector cross section (fixed)(mm²) 10 - 70 Connector cross-section (flexible)(mm²) 10 - 70 Nominal voltage(V) 1500
Nominal current(A) 150 No. of rows 1 Flammability rating V0
Connector type (category) High power terminal Industrial goods Yes

Tech Support